RSM-136-02-S-D-LC-P-TR - .050inx.100in Micro SMT Receptacle Connector, 72 Pin, 2 Row, 30µin Gold/Tin, Locking Clip, PnP Pad, Tape and Reel
The RSM is a surface-mount PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The RSM is available in single- and double-row versions.
Features
Contact System: Dual Beam
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Surface mount
Application: Single or double row design up to 72 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $17.259 | $16.341 | $15.725 | $15.344 | $12.137 | $11.077 | $8.637 | $6.111 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RSM-136-02-S-D-LC-P | 0 | Tube | 1 | 12 | Packaging | No |
| RSM-136-02-S-D-LC-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| RSM-136-02-L-D-LC-P-TR | 0 | Tape & Reel | 1 | 400 | Plating | No |
| RSM-136-02-SM-D-LC-P-TR | 0 | Tape & Reel | 1 | 400 | Plating | No |
| RSM-136-02-LM-D-LC-P-TR | 0 | Tape & Reel | 1 | 400 | Plating | No |
| RSM-136-02-S-D-LC-K-TR | 0 | Tape & Reel | 1 | 375 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (400 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
