RSM-140-02-S-D-LC-K - Surface-Mount Micro Socket, 0.050" x 0.100" Pitch
The RSM is a surface-mount PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The RSM is available in single- and double-row versions.
Features
Contact System: Dual Beam
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Surface mount
Application: Single or double row design up to 72 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $18.844 | $17.839 | $17.170 | $16.751 | $12.703 | $11.355 | $8.656 | $5.957 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RSM-140-02-S-D-LC-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| RSM-140-02-S-D-LC-K-TR | 0 | Tape & Reel | 1 | 300 | Packaging | No |
| RSM-140-02-STL-D-LC-K | 0 | Tube | 1 | 11 | Plating | No |
| RSM-140-02-S-D-LC-P | 0 | Tube | 1 | 11 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
