RSP-233145-03 Custom RF Solution

Features

  • .086” low-loss flexible cable, 23 AWG

  • RF086 end 2 options: 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMP, SMPM, Threaded SMPM (SMPMT) and Ganged SMPM (Magnum RF®). Visit the next page to build your solution.

  • Impedance: 50 Ω

  • Bend Radius: 8.9 mm Min

  • Frequency Range: DC to 67 GHz (1.85 mm, SMPM), DC to 60 GHz (SMPMT) DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)

  • Velocity of Propagation: 79%

  • Capacitance: 84 pF/meter

  • Time Delay: 4.20 ns/meter

  • Insertion Loss: See RF086 Graph

  • Power Handling: See RF086 Graph

  • Operating Temp: -55 ºC to +125 ºC

  • VSWR: 1.4:1 Max (50 GHz to 67 GHz SMPM, 2.0:1 Max)

Online Pricing is not available for this part.
Mates and Related Components

Mating Connectors

Series Image for SMPM-TH
SMPM-ST-TH

50 Ohm SMPM Plugs to 65 GHz, Through-hole

Series Image for SMPM-TH
SMPM-EM

50 Ohm SMPM Plugs to 65 GHz, Edge Mount

Product Image for SMPM-RA-TH
SMPM-RA-TH

50 Ohm SMPM Plugs to 32 GHz, Right-Angle

Product Image for SMPM-SM
SMPM-SM

50 Ohm SMPM Plugs to 65 GHz, Surface Mount

SMPMT Threaded, Mixed Technology SMPM Plug
SMPMT

50 Ohm Threaded SMPM Plugs to 65 GHz, Mixed Technology

Test Reports
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.20
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
Regulatory Verification Method Manual

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.