RSP-238075-01 Custom RF Solution
Features
50 ohm impedance
Ganged SMPM connectors in a single row housing
.047 low-loss flexible microwave/millimeter wave cable
Cable-to-board applications
Push-on interface for quick installation
Pitch: 3.56 mm (.140")
Mates with GPPC Series board level connector
High-density, space-saving design
Optional screw down feature for increased retention
Bend Radius: 3.18 mm Min
Insertion Loss: See GC47 Graph
End 2 options: ganged or discrete industry standard RF connectors
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |



