RSP-238176-02 Custom RF Solution

Features

  • .178 (16 AWG) low-loss flexible, microwave cable

  • RF180 end 2 options: SMA, TNCA and N Type. Visit the next page to build your solution.

  • Impedance: 50 Ω

  • Operating Temp: -65 ºC to +125 ºC

  • Frequency Range: DC to 18 GHz

  • Velocity of Propagation: 80%

  • Capacitance: 82 pF/meter

  • Time Delay: 4.1 ns/meter

  • VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plugs)

  • Insertion Loss: See RF180 Graph

  • Power Handling: See RF180 Graph

  • Bend Radius: 24.8 mm Min.

Online Pricing is not available for this part.

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.