RSP-248606-01 Custom RF Solution

Features

  • External, outside the box cable

  • Cable-to-cable bulkhead panel connection using Flyover® cable technology

  • Up to 4,096 Gbps PAM4 aggregate data rate

  • 128 Gbps PAM4 performance in 16 and 32 pair configurations

  • PCI Express® 7.0 solution in x4 and x8 pair configurations

  • 28 or 34 AWG twinax cable; 34 AWG coax (single-ended signaling available)

  • Rugged external shielding for EMI protection

Online Pricing is not available for this part.
Evaluation and Development Kits
NovaRay® I/O Flyover® SI Evaluation Kit

REF-224735-X.XX-XX

Company: Samtec

As data rates increase, trace lengths on PCBs decrease. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The NovaRay® I/O SI Evaluation Kits provides system designers and SI engineers an easy-to-use solution for testing the NovaRay® I/O 112 Gbps PAM4 Panel Mount Cable System or the NovaRay® I/O Rugged 38999 Panel Mount Cable System. The NovaRay® I/O Flyover® SI Evaluation Kit (REF-224735-X.XX-XX) routes sixteen high-speed differential pairs through high-precision RF connectors, 0.80 mm NovaRay® Extreme Density & Performance Terminals for NVAC Series, 0.80 mm NovaRay® Extreme Density & Performance Socket Cable Assemblies and finally a NovaRay® I/O Extreme Performance Cable Assembly via the front panel. The NovaRay® I/O Flyover® Rugged 38999 SI Evaluation Kit (REF-232667-X.XX-XX) routes sixteen high-speed differential pairs through high-precision RF connectors, 0.80 mm NovaRay® Extreme Density & Performance Terminals for NVAC Series, NovaRay® I/O Rugged 38999 Panel Mount Cable Assemblies and finally a NovaRay® I/O Rugged 38999 I/O Cable Assembly via the front panel. The NovaRay® I/O Flyover® SI Evaluation Kits deliver a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
112 Gbps PAM4 Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Mating Connectors

Product Image for NVACP-
NVACP

NovaRay® I/O Extreme Performance Panel Mount Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.