RU8-140-19-DP-H-DV-K-TR 0.80 mm High-Speed Edge Card Connector/Riser Kit
Features
High-speed riser card system
19 mm, 25 mm and 30 mm standard stack heights
Rugged Edge Rate® contact
Single-ended and differential pairs
Current rating: 2.8 A max
Voltage rating: 240 VAC/ 339 VDC max
Optional board locks
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $47.562 | $45.026 | $43.334 | $42.277 | $30.831 | $27.015 | $19.383 | $11.752 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RU8-140-19-DP-H-DV-K | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
