RU8-140-19-SE-H-DV - 0.80 mm High-Speed Edge Card Connector/Riser Kit
Features
High-speed riser card system
19 mm, 25 mm and 30 mm standard stack heights
Rugged Edge Rate® contact
Single-ended and differential pairs
Current rating: 2.8 A max
Voltage rating: 240 VAC/ 339 VDC max
Optional board locks
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $47.263 | $44.742 | $43.061 | $42.011 | $30.606 | $26.805 | $19.203 | $11.599 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RU8-140-19-SE-S-DV | 0 | KIT PACKAGING | 1 | 0 | Plating | No |
| RU8-140-19-SE-L-DV | 0 | KIT PACKAGING | 1 | 0 | Plating | No |
| RU8-140-19-SE-SM-DV | 0 | KIT PACKAGING | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray |
