S2M-102-02-F-D-DS-TR 2mm (.0787 Inch) Pitch Board to Board / Wire to Board Receptacle Socket / Female Connectors, Single or Double Row, Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™
Features
Pitch: 2.00 mm (.0787")
Contact System: Tiger Eye™
Special Features: High-reliability multi-finger Beryllium Copper contact system
Up to 8 Gbps performance
Orientation: Vertical
Termination: Through-hole, surface mount
Single or double row
Application: Polarized, double row system to 60 total pins
Current rating: 2.6 A max
Voltage rating: 350 VAC/495 VDC max
Meets or exceeds MIL-DTL-55302 testing
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4550 |
| Price | $4.949 | $4.474 | $4.158 | $3.959 | $3.432 | $3.256 | $2.905 | $2.553 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| S2M-102-02-F-D-DS | 0 | Bulk | 1 | 0 | Packaging | No |
| S2M-102-02-F-D-DS-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (325 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
