S2M-102-02-F-D-FR - 2mm (.0787 Inch) Pitch Board to Board / Wire to Board Receptacle Socket / Female Connectors, Single or Double Row, Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™

Features

  • Pitch: 2.00 mm (.0787")

  • Contact System: Tiger Eye™

  • Special Features: High-reliability multi-finger Beryllium Copper contact system

  • Up to 8 Gbps performance

  • Orientation: Vertical

  • Termination: Through-hole, surface mount

  • Single or double row

  • Application: Polarized, double row system to 60 total pins

  • Current rating: 2.6 A max

  • Voltage rating: 350 VAC/495 VDC max

  • Meets or exceeds MIL-DTL-55302 testing

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Automotive A-Series product available

OEM Pricing
Breaks 525 1050 2100 5250 10500
Price $1.560 $1.217 $1.102 $0.874 $0.645
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

T2SDT Series Thumbnail Image
T2SDT

2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Plug / Male or Socket / Female, Teflon™ Fluoropolymer (FEP), Latch Option, Tiger Eye™

T2SD Series Thumbnail Image
T2SD

2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Plug / Male or Socket / Female, Latch Option, Tiger Eye™

Series Image for T2M-
T2M

2mm (.0787 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Single or Double Row, Vertical or Right Angle, Surface Mount (SMT) / Through Hole, Screw Option, Tiger Eye™

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.