S2SDT-15-28-L-17.72-DR-NDX - 2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Latch or Screw Option, Tiger Eye™
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
2.00 mm (.0787") pitch
High-performance Tiger Eye™ contacts
Mating shrouded terminal strips available
Metal latch and screw down options
Polarized, double row system to 60 total pins
24 to 30 AWG Teflon™ fluoropolymer cable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $32.662 | $30.919 | $29.758 | $29.032 | $25.266 | $24.010 | $21.499 | $18.988 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| S2SDT-15-28-L-17.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-15.80-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-20.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-14.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-13.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-12.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-11.80-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-24.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-10.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-09.84-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-08.50-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-08.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-07.48-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-06.30-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-06.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-04.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-03.60-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-32.00-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-03.15-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| S2SDT-15-28-L-02.75-DR-NDX | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
