SAL1-127-01-H-S-A-K-TR - 1.00 mm SATALink™ Compatible High-Speed Micro Plane Socket
Features
Variable mating card thickness
Large deflection Beryllium Copper contact
Low profile
Mount in pairs on same side or opposite side for easy routing
SATALink™ compatible
Tremendous board stacking, routing flexibility
Current rating: 2.9 A max
Voltage rating: 215 VAC/304 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $17.305 | $16.383 | $15.767 | $15.382 | $11.243 | $9.863 | $7.102 | $4.342 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SAL1-127-01-H-S-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SAL1-127-01-S-S-A-K-TR | 0 | Tape & Reel | 1 | 400 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
