SAL1-127-01-S-S-A-K-FR - 1.00 mm SATALink™ Compatible High-Speed Micro Plane Socket
Features
Variable mating card thickness
Large deflection Beryllium Copper contact
Low profile
Mount in pairs on same side or opposite side for easy routing
SATALink™ compatible
Tremendous board stacking, routing flexibility
Current rating: 2.9 A max
Voltage rating: 215 VAC/304 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 400 | 800 | 1200 | 2000 |
| Price | $7.515 | $6.563 | $4.648 | $2.733 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SAL1-127-01-S-S-A-K-TR | 0 | Tape & Reel | 1 | 400 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
