SEAF-40-01-L-04-1-RA-GP-FR - .050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket
SEARAY™ is a right-angle open-pin-field array .050" (1.27 mm) pitch connector. Available with up to 500 pins, SEARAY™ maximizes design and routing flexibility for single-ended or differential pair configurations, and for power, signal, or ground. SEARAY™ uses the Edge Rate® contact system which is designed for applications requiring high mating cycles and 56 Gbps PAM4 performance.
Features
High-density open-pin-field array
Right-angle design
.050" (1.27 mm) pitch
Rugged Edge Rate® contact
Current rating: 1.9 A max
Voltage rating: 240 VAC/ 339 VDC max
Solder charge termination
Guide post, latching post options
Lower insertion/withdrawal forces
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 175 | 350 | 525 | 1050 |
| Price | $18.073 | $16.716 | $13.992 | $11.278 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAF-40-01-L-04-1-RA-GP-TR | 0 | Tape & Reel | 1 | 175 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
