SEAF8-10-05.0-S-06-3-FR 0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket
Features
0.80 mm (.0315") pitch
50% board space savings versus .050" pitch SEARAY™
Rugged Edge Rate® contact system
56 Gbps PAM4 performance
Current rating: 1.3 A max
Voltage rating: 220 VAC/311 VDC max
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Lower insertion/withdrawal forces
Solder charge termination
7 mm and 10 mm stack heights
Analog Over Array™ capable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||
|---|---|---|
| Breaks | 525 | 1050 |
| Price | $13.754 | $13.014 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAF8-10-05.0-S-06-3 | 0 | Tape & Reel | 1 | 525 | Packaging | No |
| SEAF8-10-05.0-L-06-3-FR | 0 | Tape & Reel | 525 | 525 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
