SEAF8-30-1-S-10-2-RA-GP - 0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket
Features
High-density open-pin-field array
Right-angle design
0.80 mm (.0315") pitch
Rugged Edge Rate® contact
28 Gbps performance
Current rating: 1.1 A max
Voltage rating: 240 VAC/ 339 VDC max
Lower insertion/withdrawal forces
Solder charge termination
Guide post option available
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 600 |
| Price | $43.198 | $40.894 | $39.359 | $38.399 | $31.332 | $28.977 | $24.267 | $19.556 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAF8-30-1-S-10-2-RA-GP-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (75 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

