SEAR-50-30.0-06-085 .050" SEARAY™ High-Speed High-Density Riser, 85 Ohm
Features
85 ohm
Up to 40.00 mm stack
SEARAY™ riser
Current rating: 1.4 A max
Voltage rating: 240 VAC/ 339 VDC max
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
| Packaging Type: Tube (6 parts per package) |