SEI-106-02-G-S-M-AB-FR 1.00 mm Single Row One-Piece Interface
Features
Optional rugged Screw Downs
Single row design up to 30 pins
Current rating: 2.3 A max
Voltage rating: 250 VAC/354 VDC max
1.00 mm (.0394") pitch
Low profile: 1.65 mm
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4750 |
| Price | $6.472 | $5.851 | $5.436 | $5.178 | $4.110 | $3.754 | $3.043 | $2.332 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEI-106-02-G-S-M-AB | 0 | Bulk | 1 | 0 | Packaging | No |
| SEI-106-02-G-S-M-AB-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| SEI-106-02-GF-S-M-AB-FR | 0 | Tape & Reel | 1150 | 1150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
