SEI-130-02-G-S-M-AB-TR - 1.00 mm Single Row One-Piece Interface
Features
Optional rugged Screw Downs
Single row design up to 30 pins
Current rating: 2.3 A max
Voltage rating: 250 VAC/354 VDC max
1.00 mm (.0394") pitch
Low profile: 1.65 mm
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.394 | $8.681 | $8.207 | $7.911 | $6.185 | $5.609 | $4.459 | $3.308 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEI-130-02-G-S-M-AB | 0 | Tube | 1 | 13 | Packaging | No |
| SEI-130-02-G-S-M-AB-FR | 0 | Tape & Reel | 875 | 875 | Packaging | No |
| SEI-130-02-GF-S-M-AB-TR | 0 | Tape & Reel | 1 | 875 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (875 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
