SEML-110-02-03.0-G-D-WT-K - .8mm Tiger Eye Micro SMT Board-to-Board Locking Receptacle Connector, 20 Pin, 6mm Stack Ht, 10µin Gold/Flash, Weld Tab, K Pad
Features
Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins
Contact System: Tiger Eye™
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Termination: Surface mount
Orientation: Vertical
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4428 |
| Price | $6.650 | $6.012 | $5.586 | $5.321 | $4.341 | $4.015 | $3.361 | $2.710 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEML-110-02-03.0-G-D-WT-K-TR | 0 | Tape & Reel | 1 | 675 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (108 parts per package) |
