SEML-115-02-03.0-H-D-WT - .8mm Tiger Eye Micro SMT Board-to-Board Locking Receptacle Connector, 30 Pin, 6mm Stack Ht, 30µin Gold/Flash, Weld Tab
Features
Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins
Contact System: Tiger Eye™
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Termination: Surface mount
Orientation: Vertical
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 102 | 408 | 918 | 2550 |
| Price | $7.836 | $7.223 | $5.996 | $4.770 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEML-115-02-03.0-H-D-WT-TR | 0 | Tape & Reel | 1 | 725 | Packaging | No |
| SEML-115-02-03.0-FG-D-WT | 0 | Tray | 1 | 102 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (102 parts per package) |
