SEML-125-02-03.0-FG-D-WT-K - .8mm Tiger Eye Micro SMT Board-to-Board Locking Receptacle Connector, 50 Pin, 6mm Stack Ht, Gold Flash, Weld Tab, K Pad
Features
Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins
Contact System: Tiger Eye™
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Termination: Surface mount
Orientation: Vertical
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $10.264 | $9.485 | $8.968 | $8.643 | $7.014 | $6.472 | $5.386 | $4.301 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEML-125-02-03.0-FG-D-WT-K-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| SEML-125-02-03.0-H-D-WT-K | 0 | Tray | 90 | 90 | Plating | No |
| SEML-125-02-03.0-G-D-WT-K | 0 | Tray | 1 | 90 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (90 parts per package) |
