SEMS-120-02-03.0-H-D-K-TR - .8mm Tiger Eye Micro SMT Board-to-Board Slim Receptacle Connector, 40 Pin, 6mm Stack Ht, 30µin Gold/Flash, K Pad, Tape & Reel
Features
Application: Polarized double row multi-finger Beryllium Copper contact system to 50 pins
Contact System: Tiger Eye™
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Termination: Surface mount
Orientation: Vertical
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $14.480 | $13.382 | $12.650 | $12.194 | $9.843 | $9.060 | $7.493 | $5.927 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEMS-120-02-03.0-H-D-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SEMS-120-02-03.0-G-D-K-TR | 0 | Tape & Reel | 1 | 1225 | Plating | No |
| SEMS-120-02-03.0-FG-D-K-TR | 0 | Tape & Reel | 1 | 1225 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1225 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
