SFC-110-T2-LM-D-K-FR - 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Receptacle Socket / Female Connectors, Low Cost, Double Row, Surface Mount (SMT) / Through Hole, Tiger Eye™
Features
Uses low cost Tiger Eye™ lite contacts
Up to 8 Gbps performance
Available in surface mount and through-hole
Vertical row configuration
Current rating: 2.9 A max
Voltage rating: 275 VAC/388 VDC max
Available with tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 725 | 1450 | 2900 | 5075 |
| Price | $2.131 | $1.919 | $1.643 | $1.442 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFC-110-T2-LM-D-K | 0 | Bulk | 1 | 0 | Packaging | No |
| SFC-110-T2-LM-D-K-TR | 0 | Tape & Reel | 1 | 725 | Packaging | No |
| SFC-110-T2-F-D-K-FR | 0 | Tape & Reel | 725 | 725 | Plating | No |
| SFC-110-T2-L-D-K-FR | 0 | Tape & Reel | 725 | 725 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
