SFC-120-T2-F-D-A - .05in/1.27mm Tiger Eye Receptacle Socket Low Cost, 40 Pin, 2 Row, Gold Flash/Tin, SMT, PhosB, A Pin
Features
Uses low cost Tiger Eye™ lite contacts
Up to 8 Gbps performance
Available in surface mount and through-hole
Vertical row configuration
Current rating: 2.9 A max
Voltage rating: 275 VAC/388 VDC max
Available with tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1275 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.817 | $3.411 | $3.120 | $2.922 | $2.496 | $2.236 | $1.882 | $1.602 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFC-120-T2-F-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SFC-120-T2-F-D-A-TR | 0 | Tape & Reel | 1 | 550 | Packaging | No |
| SFC-120-T2-L-D-A | 0 | Tube | 1 | 19 | Plating | No |
| SFC-120-T2-LM-D-A | 0 | Tube | 1 | 19 | Plating | No |
| SFC-120-T2-FM-D-A | 0 | Tube | 1 | 19 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (19 parts per package) |
