SFC-120-T2-F-D-A-K - .05in/1.27mm Tiger Eye Receptacle Socket Low Cost, 40 Pin, 2 Row, Gold Flash/Tin, SMT, PhosB, A Pin, K Pad
Features
Uses low cost Tiger Eye™ lite contacts
Up to 8 Gbps performance
Available in surface mount and through-hole
Vertical row configuration
Current rating: 2.9 A max
Voltage rating: 275 VAC/388 VDC max
Available with tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.952 | $3.515 | $3.224 | $3.026 | $2.600 | $2.330 | $1.976 | $1.706 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFC-120-T2-F-D-A-K-TR | 200 | Tape & Reel | 1 | 550 | Packaging | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (19 parts per package) |
