SFM-105-02-S-D-A-P-TR - 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Receptacle Socket / Female Connectors, Single or Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™
A range of socket strips for high mating cycle applications, the SFM is available with through-hole or surface mount terminations. The SFM utilizes Samtec's Tiger Eye™ multi-finger BeCu contact system for reliability in tough conditions. The SFM can be specified with a locking system for added mating assurance.
Features
Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
Contact System: Tiger Eye™
Up to 8 Gbps performance
Pitch: .050" (1.27 mm)
Orientation: Vertical, horizontal
Termination: Through-hole, surface mount
Meets or exceeds MIL-DTL-55302 testing
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Special Features: Screw down and solder nail options available for most rugged requirements
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 8073 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $2.911 | $2.555 | $2.268 | $2.025 | $1.860 | $1.693 | $1.572 | $1.465 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFM-105-02-S-D-A-P | 0 | Tube | 1 | 57 | Packaging | No |
| SFM-105-02-S-D-A-P-FR | 0 | Tape & Reel | 450 | 450 | Packaging | No |
| SFM-105-02-H-D-A-P-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SFM-105-02-L-D-A-P-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SFM-105-02-LM-D-A-P-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SFM-105-02-STL-D-A-P-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SFM-105-02-SM-D-A-P-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| SFM-105-02-S-D-A-K-TR | 8500 | Tape & Reel | 1 | 675 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |