SFM-130-02-SM-D-A-K-FR - 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Receptacle Socket / Female Connectors, Single or Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™
A range of socket strips for high mating cycle applications, the SFM is available with through-hole or surface mount terminations. The SFM utilizes Samtec's Tiger Eye™ multi-finger BeCu contact system for reliability in tough conditions. The SFM can be specified with a locking system for added mating assurance.
Features
Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
Contact System: Tiger Eye™
Up to 8 Gbps performance
Pitch: .050" (1.27 mm)
Orientation: Vertical, horizontal
Termination: Through-hole, surface mount
Meets or exceeds MIL-DTL-55302 testing
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Special Features: Screw down and solder nail options available for most rugged requirements
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||
|---|---|---|
| Breaks | 550 | 1100 |
| Price | $6.854 | $6.126 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFM-130-02-SM-D-A-K | 0 | Bulk | 1 | 0 | Packaging | No |
| SFM-130-02-SM-D-A-K-TR | 0 | Tape & Reel | 1 | 550 | Packaging | No |
| SFM-130-02-S-D-A-K-FR | 0 | Tape & Reel | 550 | 550 | Plating | No |
| SFM-130-02-L-D-A-K-FR | 0 | Tape & Reel | 550 | 550 | Plating | No |
| SFM-130-02-STL-D-A-K-FR | 0 | Tape & Reel | 550 | 550 | Plating | No |
| SFM-130-02-SM-D-A-P-FR | 0 | Tape & Reel | 350 | 350 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
