SFM-140-02-S-D-A-K-TR - .05in/1.27mm Tiger Eye Receptacle Socket, 80 Pin, 2 Row, 30µin Gold/Tin, SMT, BeCu, A Pin, K Pad, Tape & Reel
A range of socket strips for high mating cycle applications, the SFM is available with through-hole or surface mount terminations. The SFM utilizes Samtec's Tiger Eye™ multi-finger BeCu contact system for reliability in tough conditions. The SFM can be specified with a locking system for added mating assurance.
Features
Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
Contact System: Tiger Eye™
Up to 8 Gbps performance
Pitch: .050" (1.27 mm)
Orientation: Vertical, horizontal
Termination: Through-hole, surface mount
Meets or exceeds MIL-DTL-55302 testing
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Special Features: Screw down and solder nail options available for most rugged requirements
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $14.531 | $13.357 | $12.281 | $11.231 | $10.127 | $9.135 | $8.273 | $7.379 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFM-140-02-S-D-A-K | 0 | Tube | 1 | 10 | Packaging | No |
| SFM-140-02-S-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SFM-140-02-F-D-A-K-TR | 0 | Tape & Reel | 1 | 525 | Plating | No |
| SFM-140-02-H-D-A-K-TR | 0 | Tape & Reel | 1 | 525 | Plating | No |
| SFM-140-02-SM-D-A-K-TR | 0 | Tape & Reel | 1 | 525 | Plating | No |
| SFM-140-02-STL-D-A-K-TR | 0 | Tape & Reel | 1 | 525 | Plating | No |
| SFM-140-02-L-D-A-K-TR | 0 | Tape & Reel | 1 | 525 | Plating | No |
| SFM-140-02-S-D-A-P-TR | 0 | Tape & Reel | 1 | 325 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (525 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
