SFNC - IN DEVELOPMENT - Si-Fly® HD Near-Chip Cable Assembly

Si-Fly® HD near-chip (ASIC-adjacent) cable assembly provides 224 Gbps PAM4 performance in extremely high-density, right-angle and vertical cable launches. Features 32 AWG Eye Speed® Hyper Low Skew Twinax cable technology that supports 224 Gbps PAM4 signaling.

Features

  • 224 Gbps PAM4 performance

  • PCIe® 7.0 capable

  • 64 differential pairs per square inch

  • Near-chip (ASIC-adjacent) cable system

  • Extreme high-density, right-angle and vertical cable launch

IN DEVELOPMENT - Si-Fly® HD Near-Chip Cable Assembly
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable Capable
How is this calculated?
Mates and Related Components

Mating Connectors

Si-Fly® HD Near-Chip Board Connector
SFNM

IN DEVELOPMENT - Si-Fly® HD Near-Chip Board Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.