SFNM - IN DEVELOPMENT - Si-Fly® HD Near-Chip Board Connector

Si-Fly® HD near-chip (ASIC-adjacent) board connector is designed to mate with the Si-Fly® HD near-chip cable assembly (SFNC) for 224 Gbps PAM4 performance. Features up to 64 differential pairs per square inch with ruggedizing features and surface mount technology.

Features

  • Designed to mate with Si-Fly® HD near-chip cable assembly (SFNC)

  • 224 Gbps PAM4 performance

  • PCIe® 7.0 capable

  • 64 differential pairs per square inch

  • Launches an extremely high number of transmission lines adjacent to the chip package

  • Integrated mechanical retention features

IN DEVELOPMENT - Si-Fly® HD Near-Chip Board Connector
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable Capable
How is this calculated?
Mates and Related Components

Mating Connectors

Si-Fly® HD Near-Chip Cable Assembly
SFNC

IN DEVELOPMENT - Si-Fly® HD Near-Chip Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.