SFSD-30-28-H-22.02-SR 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Latch / Lock / Screw Option, Tiger Eye™
The SFSD is a double row, discrete wire cable assembly. The SFSD uses Samtec's Tiger-Eye™ contact system for reliability in tough conditions. SFSD is available as components or full-assemblies, with tooling available. SFSD uses PVC cable and offers multiple design options.
Features
.050" (1.27 mm) pitch
28 and 30 AWG PVC wire
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips available
Metal latch and screw down options
Polarized double row system to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $34.144 | $32.322 | $31.109 | $30.349 | $26.179 | $24.790 | $22.009 | $19.230 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFSD-30-28-H-23.62-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-24.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-20.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-18.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-16.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-15.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-12.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-10.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-06.30-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-05.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-40.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-60.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSD-30-28-H-96.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
