SFSDT-10-28-G-03.00-SR - 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Latch / Lock / Screw Option, Tiger Eye™
The SFSDT is a double row, discrete wire cable assembly. The SFSDT uses Samtec's Tiger Eye™ contact system for reliability in tough conditions. SFSDT is available as components or full assemblies, with tooling available. SFSDT uses Teflon™ fluoropolymer wire and offers multiple design options.
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.050" (1.27 mm) pitch
28 and 30 AWG Teflon™ fluoropolymer cable
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips available
Metal latch and screw down options
Polarized double row system to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 3750 |
| Price | $6.378 | $5.767 | $5.358 | $5.103 | $4.316 | $4.054 | $3.529 | $3.005 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFSDT-10-28-H-03.00-SR | 0 | Layer | 1 | 0 | Plating | No |
| SFSDT-10-28-G-03.25-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-03.26-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-03.75-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-04.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-04.50-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-05.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-05.50-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-06.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-06.30-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-07.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-07.87-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-08.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-09.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-10.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-12.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-14.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-14.20-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-15.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSDT-10-28-G-15.75-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
