SFSS-05-30-G-03.75-SR 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Latch Option, Tiger Eye™
The SFSS is a single row, discrete wire cable assembly. The SFSS uses Samtec's Tiger Eye™ contact system for reliability in tough conditions. SFSS is available as components or full assemblies, with tooling available. SFSS uses PVC cable and offers multiple design options.
Features
.050" (1.27 mm) pitch
28 and 30 AWG PVC wire
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips available
Metal latch option
Polarized single row system to 50 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 7250 |
| Price | $4.322 | $3.524 | $2.993 | $2.660 | $2.279 | $2.153 | $1.899 | $1.645 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFSS-05-30-G-04.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSS-05-30-G-03.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSS-05-30-G-05.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSS-05-30-G-06.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSS-05-30-G-08.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSS-05-30-G-10.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSS-05-30-G-12.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSS-05-30-G-18.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSS-05-30-G-24.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
