SFSST-04-28-G-03.25-SR 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Latch Option, Tiger Eye™
The SFSST is a single row, discrete wire cable assembly. The SFSST uses Samtec's Tiger Eye™ contact system for reliability in tough conditions. SFSST is available as components or full assemblies, with tooling available. SFSST uses Teflon™ fluoropolymer wire and offers multiple design options.
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.050" (1.27 mm) pitch
28 and 30 AWG Teflon™ fluoropolymer cable
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips available
Metal latch option
Polarized single row system to 50 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 7000 |
| Price | $4.173 | $3.403 | $2.890 | $2.568 | $2.203 | $2.081 | $1.837 | $1.594 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFSST-04-28-G-03.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-04.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-05.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-06.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-07.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-07.10-SR | 0 | Bulk | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-07.50-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-08.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-10.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-12.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-15.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-16.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-18.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-20.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-24.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-25.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-72.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-04-28-G-84.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
