SFSST-10-28-G-03.26-S 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Latch Option, Tiger Eye™
The SFSST is a single row, discrete wire cable assembly. The SFSST uses Samtec's Tiger Eye™ contact system for reliability in tough conditions. SFSST is available as components or full assemblies, with tooling available. SFSST uses Teflon™ fluoropolymer wire and offers multiple design options.
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.050" (1.27 mm) pitch
28 and 30 AWG Teflon™ fluoropolymer cable
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips available
Metal latch option
Polarized single row system to 50 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.849 | $3.479 | $3.233 | $3.080 | $2.576 | $2.410 | $2.074 | $1.741 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFSST-10-28-F-03.26-S | 0 | Layer | 1 | 0 | Plating | No |
| SFSST-10-28-G-03.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-10-28-G-04.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-10-28-G-05.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-10-28-G-05.19-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-10-28-G-06.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-10-28-G-08.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-10-28-G-10.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-10-28-G-11.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-10-28-G-12.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SFSST-10-28-G-18.00-S | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
