SIB-102-02-F-S - .100" One-Piece Interface
Features
Optional locking clip
Single row design to 30 contacts
Current rating: 2.6 A max
Voltage rating: 280 VAC/396 VDC max
.100" (2.54 mm) pitch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 4836 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.194 | $1.703 | $1.376 | $1.170 | $0.845 | $0.737 | $0.519 | $0.301 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SIB-102-02-FM-S | 0 | Tube | 1 | 110 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (110 parts per package) |