.100" (2.54 mm) Pitch One-Piece, Low Power Connectors

.100" pitch one piece connectors in vertical and right-angle designs with large contact deflection.

Features

  • Current Rating: 2.4 A per pin

  • Contacts: Up to 30 I/Os

  • Screw insert option for rugged environments

  • Alignment pins on either side of connector

  • Large contact deflection

  • Optional alignment pins

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Download PDF

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center

Products

LST

.100" Locking Hermaphroditic Terminal/Socket Strip
Features
  • .100" (2.54 mm) pitch

  • Self-mating system reduces inventory cost

  • Through-hole

  • Up to 30 pins per row, dual row design

LST Series Thumbnail Image

OPP

.100" One Piece Power Interface
Features
  • .100" (2.54 mm) pitch

  • 3, 7 and 10 positions

  • Dual side alignment pin

  • Threaded Insert option

OPP Series Thumbnail Image

SIB

.100" One-Piece Interface
Features
SIB Series Thumbnail Image

SIR1

.100" Right-Angle One-Piece Interface
Features
  • .100" (2.54 mm) pitch

  • Optional alignment pin

  • Right-angle, single row design up to 15 contacts

SIR1 Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Rugged Board-to-Board Systems