SIB-102-02-FM-S-LC - .100" One-Piece Interface
Features
Optional locking clip
Single row design to 30 contacts
Current rating: 2.6 A max
Voltage rating: 280 VAC/396 VDC max
.100" (2.54 mm) pitch
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
| SIB-102-02-F-S-LC | 50 | Tube | 1 | 110 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (110 parts per package) |