SIBF-04-F-S-AT .050" One-Piece Interface
Features
Optional alignment pins
Single row design up to 25 pins
Elevated profile: 3 mm
Current rating: 2.5 A max
Voltage rating: 155 VAC/ 219 VDC max
.050" (1.27 mm) pitch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.853 | $1.512 | $1.283 | $1.140 | $0.879 | $0.793 | $0.618 | $0.444 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tube (106 parts per package) |