SIR1-07-L-S-A-K - .100" Right-Angle One-Piece Interface
Features
Optional alignment pin
Right-angle, single row design up to 15 contacts
Current rating: 2.8 A max
Voltage rating: 375 VAC/530 VDC max
.100" (2.54 mm) pitch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.214 | $3.810 | $3.540 | $3.372 | $2.736 | $2.524 | $2.101 | $1.677 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SIR1-07-L-S-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SIR1-07-L-S-A-K-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (28 parts per package) |
