SLM-101-01-G-D - Through-Hole Micro Socket, 0.050" x 0.100" Pitch
The SLM is a through-hole mounting PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The SLM is available in single- and double-row versions.
Features
Application: Single or double row design up to 100 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 437 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 |
| Price | $0.604 | $0.468 | $0.379 | $0.321 | $0.243 | $0.216 | $0.164 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SLM-101-01-T-D | 437 | Tube | 1 | 25 | Plating | Yes |
| SLM-101-01-S-D | 437 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
