SLM-105-01-L-S - .050inx.100in Micro Low Profile Receptacle Connector, 5 Pin, 1 Row, 10µin Gold/Tin
The SLM is a through-hole mounting PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The SLM is available in single- and double-row versions.
Features
Application: Single or double row design up to 100 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.257 | $0.975 | $0.788 | $0.671 | $0.506 | $0.451 | $0.341 | $0.231 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SLM-105-01-G-S | 490 | Tube | 1 | 86 | Plating | No |
| SLM-105-01-T-S | 257 | Tube | 1 | 86 | Plating | Yes |
| SLM-105-01-S-S | 257 | Tube | 1 | 86 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (86 parts per package) |



