SMA-J-C-G-ST-B10-SKT - 50 Ohm SMA Jack Board Connector

Features

  • SMA cable connectors

  • Straight or right-angle plug available on RG 174, RG 316, RG 402 (.141"), RG 405 (.086") or RG 58 cables

  • Non-magnetic options available for medical and aerospace applications

Online Pricing is not available for this part.
Part-specific Documents
Prints and Footprints
SMA-CA - SMA Right Angle RF Plug Cable Component for RG 174 or RG 316 Cable
SMA-CA - SMA Straight RF Plug Cable Component for RG 58 Cable
SMA-CA - SMA Straight RF Plug Cable Component for RG 174 or RG 316 Cable
SMA-CA - SMA Straight RF Plug Cable Component for RG 405 Cable
SMA-CA - SMA Right Angle RF Plug Cable Component for RG 405 Cable
SMA-CA - SMA RF Jack, Panel Mount Cable Component for RG 174 and RG 316 Cable
SMA-CA - SMA RF Jack, Bulkhead Reversed Polarity for RG 174 and RG 316 Cable
SMA-CA - SMA RF Jack, Sealed Reverse Polarity Bulkhead Cable Component for MH113 Cable
SMA-CA - SMA RF Jack, Sealed Bulkhead Cable Component for MH081 Cable
SMA-CA - SMA RF Jack, Sealed Bulkhead Cable Component for MH113 Cable
SMA-CA - SMA RF Jack, Sealed Reverse Polarity Bulkhead Cable Component for MH081 Cable
SMA-CA - SMA RF Jack, Sealed Reverse Polarity Bulkhead Cable Component RG 174 or RG 316 Cable
SMA-CA - SMA RF Jack, Sealed Bulkhead Cable Component for RG 174 or RG 316 Cable
SMA-CA - SMA RF Jack, Bulkhead Cable Component for RG 178 Cable
SMA-CA - SMA RF Jack, Bulkhead 1 Cable Component for RG 174 or RG 316 Cable
SMA-CA - SMA RF Jack, Sealed Bulkhead Cable Component for RG 58 Cable
SMA-CA - SMA RF Jack, Sealed Reverse Polarity Bulkhead Cable Component for RG 178 Cable
SMA-CA - SMA RF Jack, Bulkhead Cable Component for RG 58 Cable
SMA-CA - SMA RF Jack, Bulkhead Cable Component for MWC-2550-01 Cable
SMA-CA - SMA RF Jack, Bulkhead Cable Component for MH113 Cable
SMA-CA - SMA Straight RF Plug Cable Component for RG 316 Cable Double Shielded
SMA-CA - SMA RF Plug, Bulkhead Cable Component for MWC-2550-01 Cable
SMA-CA - SMA Straight RF Jack Cable Component for RG 316 Cable Double Shielded
SMA-CA - SMA Straight RF Jack Cable Component for .063" Semi-Flexible Cable
SMA-CA - SMA RF Jack, Bulkhead Cable Component for MH081 Cable
SMA-CA - SMA RF Jack, Reverse Polarity Bulkhead Cable Component for MH081 Cable
SMA-CA - SMA Straight RF Plug Cable Component for RG 402 Cable
SMA-CA - SMA RF Jack, Reverse Polarity Bulkhead Cable Component for MH113 Cable
SMA-CA - SMA Straight RF Plug Cable Component for .063" Semi-Flexible Cable
SMA-CA - SMA Straight RF Plug Cable Component for CCA-047-X Cable
SMA-CA - SMA RF Jack, Sealed Bulkhead Cable Component for RG 178 Cable
SMA-CA - SMA RF Jack, Reverse Polarity Bulkhead Cable Component for RG178 Cable
Mates and Related Components

Related Components

SMA--TH Series Thumbnail Image
SMA

50 Ohm SMA Jack Board Connector

Mating Connectors

RF178 Series Thumbnail Image
RF178

50 Ohm RF Cable Assembly, RG 178 Cable

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8538.90
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Beryllium, Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains PTFE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.