SMA-J-P-F-ST-EM1 - 50 Ohm SMA Jack Board Connector
SMA is a subminiature interconnect with screw-type coupling. SMA is intermateable with 2.92 mm and 3.50 mm connectors and is ideal for size, performance and cost-critical applications. Operating frequency reaches 18 GHz, with extended frequency versions to 26.5 GHz also available.
Features
50 ohm impedance
Vertical or right-angle orientations
Non-magnetic option available for medical and aerospace applications
Performance to 18 GHz (26.5 GHz options also available)
Through-hole, surface mount, mixed technology or edge mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMA-J-P-H-ST-EM1 | 151048 | Tray | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |


