SMA-J-P-GF-RA 50 Ohm SMA Jack Board Connector

SMA is a subminiature interconnect with screw-type coupling. SMA is intermateable with 2.92 mm and 3.50 mm connectors and is ideal for size, performance and cost-critical applications. Operating frequency reaches 18 GHz, with extended frequency versions to 26.5 GHz also available.

Features

  • 50 ohm impedance

  • Vertical or right-angle orientations

  • Non-magnetic option available for medical and aerospace applications

  • Performance to 18 GHz (26.5 GHz options also available)

  • Through-hole, surface mount, mixed technology or edge mount

Online Pricing is not available for this part.
Mates and Related Components

Related Components

SMA-CA Series Thumbnail Image
SMA-CA

6 GHz, 50 Ohm SMA Jack or Plug, Cable Connector

Mating Connectors

RF25S Series Thumbnail Image
RF25S

Solid FEP Dielectric, 25 AWG Microwave Cable Assembly

RF402 Series Thumbnail Image
RF402

50 Ohm RF Cable Assembly, 19 AWG Semi-Flexible Cable

RF405 Series Thumbnail Image
RF405

50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

Product Image for RF180-
RF180

50 Ohm, RF Microwave Cable Assembly

Product Image for RF280-
RF280

50 Ohm, RF Microwave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Beryllium, Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains PTFE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.