SMA-P-C-HF-ST-CA7 50 Ohm SMA Jack Board Connector
Features
SMA cable connectors
Straight or right-angle plug available on RG 174, RG 316, RG 402 (.141"), RG 405 (.086") or RG 58 cables
Non-magnetic options available for medical and aerospace applications
Performance to 6 GHz (cable dependent)
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 451 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.168 | $8.263 | $7.371 | $6.014 | $5.371 | $5.156 | $4.739 | $4.310 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMA-P-C-GN-ST-CA7 | 0 | Tray | 1 | 0 | Plating | No |
| SMA-P-C-GF-ST-CA7 | 0 | Tray | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (100 parts per package) |