SMM-103-02-L-S-P-TR - 2mm/.079in Tiger Eye Board-to-Board Receptacle Connector, 3 Pin, 1 Row, SMT, 10µin Gold/Tin, PnP Pad, Tape & Reel
The SMM is a socket strip for through-hole or surface mount termination. Available in single- and double-row configurations, this 2.00 mm (.079") pitch connector offers the designer huge flexibility and current ratings of up to 3.2 Amps per pin.
Features
Application: Single and double row mating to 40 pins per row
Contact System: Tiger Eye™
Up to 8 Gbps performance
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: High-reliability multi-finger Beryllium Copper contact system
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.237 | $1.823 | $1.516 | $1.304 | $1.230 | $1.081 | $0.890 | $0.763 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMM-103-02-L-S-P | 0 | Bulk | 1 | 0 | Packaging | No |
| SMM-103-02-L-S-P-FR | 0 | Tape & Reel | 675 | 675 | Packaging | No |
| SMM-103-02-SM-S-P-TR | 0 | Tape & Reel | 1 | 675 | Plating | No |
| SMM-103-02-S-S-P-TR | 0 | Tape & Reel | 1 | 675 | Plating | No |
| SMM-103-02-F-S-P-TR | 0 | Tape & Reel | 1 | 675 | Plating | No |
| SMM-103-02-L-S-K-TR | 0 | Tape & Reel | 1 | 1175 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (675 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
