SMM-107-02-H-D-K-TR - Low Profile Socket Strips, 2.00 mm Pitch
The SMM is a socket strip for through-hole or surface mount termination. Available in single- and double-row configurations, this 2.00 mm (.079") pitch connector offers the designer huge flexibility and current ratings of up to 3.2 Amps per pin.
Features
Application: Single and double row mating to 40 pins per row
Contact System: Tiger Eye™
Up to 8 Gbps performance
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: High-reliability multi-finger Beryllium Copper contact system
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $7.583 | $6.855 | $6.370 | $6.067 | $4.720 | $4.272 | $3.375 | $2.478 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMM-107-02-H-D-K | 0 | Tube | 1 | 41 | Packaging | No |
| SMM-107-02-H-D-K-FR | 0 | Tape & Reel | 1125 | 1125 | Packaging | No |
| SMM-107-02-L-D-K-TR | 0 | Tape & Reel | 1 | 1125 | Plating | No |
| SMM-107-02-S-D-K-TR | 0 | Tape & Reel | 1 | 1125 | Plating | No |
| SMM-107-02-F-D-K-TR | 0 | Tape & Reel | 1 | 1125 | Plating | No |
| SMM-107-02-SM-D-K-TR | 0 | Tape & Reel | 1 | 1125 | Plating | No |
| SMM-107-02-H-D-P-TR | 0 | Tape & Reel | 1 | 650 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1125 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
