SMP-J-B-HG-ST-1450 - 50 Ohm SMP Plug, Surface Mount
Features
50 ohm impedance
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
Compensates for misalignment in X and Y directions
Standard surface mount (versus swept contact) for best performance
Full detent, limited detent, smooth bore or catcher's mitt
Cable-to-board or board-to-board applications
Push-on interface for quick installation, or blind mate
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 1500 |
| Price | $18.122 | $16.336 | $14.563 | $11.883 | $10.621 | $10.205 | $9.359 | $8.525 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMP-J-B-GF-ST-1450 | 0 | Tray | 1 | 300 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (300 parts per package) |



